NST856BF3T5G: PNP Bipolar Transistor

Description: The PNP Bipolar Transistor is a spin-off of our po...
  • The PNP Bipolar Transistor is a spin-off of our popular SOT23, SOT323, SO563 and SOT963 three-leaded devices. It is designed for general purpose amplifier applications and is housed in the SOT1123 surface mount package. The device is ideal for low-power surface mount applications, where board space is at a premium.
  • Features
  • Reduces Board Space
  • Applications
  • Designed for general purpose amplifier applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST856BF3T5G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: PNP Bipolar Transistor
  • Package Type: SOT-1123-3
  • Package Case Outline: 524AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:424,000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.8 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 65 
  • hFE Min: 220 
  • hFE Max: 475 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.347 
  • Package Type: SOT-1123-3 
  • ON Semiconductor Full Web Site