NSTB1002DXV5: Complementary Bipolar Digital Transistor (BRT)

Description: The Dual Bipolar Digital Transistor contains a sin...
  • The Dual Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base¿emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. In the NSTB1002DXV5T1 series, two complementary devices are housed in the SOT¿553 package which is ideal for low power surface mount applications where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSTB1002DXV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Complementary Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:92,000
  • PandS:>1K
  • Packages
    Specifications
  • Polarity: Dual NPN BRT & PNP TXR 
  • IC Continuous (A): 0.1 
  • V(BR)CEO Min (V): 40 
  • hFE Min: 100 
  • R1 (kΩ): 47 
  • R2 (kΩ): 47 
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site