NSVD070AL: Dual Common Anode 70 V Switching Diode

Description: Dual Common Anode 70 V Switching Diode in SOT-23 p...
  • Dual Common Anode 70 V Switching Diode in SOT-23 package, simplifying board design layout.
  • Features
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSD070ALT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Common Anode 70 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:147,000
  • NSVD070ALT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Common Anode 70 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Common Anode 
  • VR Min (V): 70 
  • VF Max (V):
  • IR Max (µA): 0.005 
  • IF Max (A): 0.215 
  • trr Max (ns): 3000 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site