NSVF5490SK: RF Transistor for Low Noise Amplifier

Description: This RF transistor is designed for RF amplifier ap...
  • This RF transistor is designed for RF amplifier applications. SSFP package is contribute to down size of application because it is small surface mount package. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • Low-noise use : NF = 0.9 dB typ. (f = 1 GHz) - Realize the clear signal amplification
  • High cut-off frequency : fT = 8 GHz typ. (VCE = 5 V) - Available for high frequency application
  • High gain : |S21e|2 = 10 dB typ. (f = 1.5 GHz) - Useful for the reception of the small signal
  • Low-voltage, Low-current operation (VCE = 1 V, IC = 1 mA)
    : fT = 3.5 GHz typ.
    : |S21e|2 = 5.5 dB typ. (f = 1.5 GHz) - Contributing to low power consumption
  • SSFP package is pin-compatible with SOT-623 - Reduce PCB maount area.
  • AEC-Q101 qualified and PPAP capable - Suitable for automotive applications
  • Pb-Free, Halogen Free and RoHS compliance - Environmental consideration
  • Applications
  • RF Amplifier for RKE
  • RF Amplifier for ADAS
  • RF Amplifier for Remote Engine Starter
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVF5490SKT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: RF Transistor for Low Noise Amplifier
  • Package Type: SOT-623 / SSFP
  • Package Case Outline: 631AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V): 10 
  • hFE Min: 90 
  • hFE Max: 200 
  • PTM Max (W): 0.1 
  • fT Min (MHz): 5000 
  • NF Typ. (dB): 1.4 
  • |S21e| 2 Typ. (dB): 10 
  • Package Type: SOT-623 / SSFP 
  • ON Semiconductor Full Web Site