NSVF6003SB6: RF Transistor, NPN Single, 12 V, 150 mA, fT = 7 GHz

Description: This RF transistor is designed for low noise ampli...
  • This RF transistor is designed for low noise amplifier applications. CPH package is suitable for use under high temperature environment because it has superior heat radiation characteristics. This RF transistor is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • AEC-Q101 qualified and PPAP capable - Suitable for automotive applications
  • Pb-Free, Halogen Free and RoHS compliance - Environmental consideration
  • High Current (IC = 150 mA) - Realize a low distorted characteristic
  • Ultra miniature and thin 6 pin package - Superior heat radiation characteristics
  • Large Collector Dissipation (800 mW) - Enable movement under the high temperature environment
  • High Gain (fT = 7 GHz typ)
  • Applications
  • Low Noise Amplifier
  • End Products
  • Car FM Radio
  • TV for Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVF6003SB6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 12 V, 150 mA, fT = 7 GHz
  • Package Type: CPH-6
  • Package Case Outline: 318BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.15 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 100 
  • hFE Max: 180 
  • PTM Max (W): 0.8 
  • fT Min (MHz): 7000 
  • NF Typ. (dB): 1.8 
  • |S21e| 2 Typ. (dB):
  • Package Type: CPH-6 
  • ON Semiconductor Full Web Site