NSVJ2394SA3: N-Channel JFET, 15 V, 10 to 32 mA, 38 mS

Description: The NSVJ2394SA3 is a Single N-Channel Junction FET...
  • The NSVJ2394SA3 is a Single N-Channel Junction FET featuring Low Noise Amplification (LNA) suitable for automotive antenna applications. This device features high forward transfer admittance with low noise characteristics and provides high ESD immunity in comparison to current JFETs. This device is AEC-Q101 qualified and PPAP capable, making it suitable for automotive applications.
  • Features
  • Large | yfs | - Enabling the reception of radio waves in the small
  • Small Ciss - Advantage for the operating in high frequency band
  • Pb-Free and RoHS compliance - Environmental Consideration
  • This Small Package Enables Sets to be Smaller
  • Ultralow Noise Figure
  • AEC-Q101 qualified and PPAP capable
  • Applications
  • AM Tuner RF Amplifier
  • Low Noise Amplifier
  • End Products
  • Automotive AM Radio Tuner
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVJ2394SA3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: N-Channel JFET, 15 V, 10 to 32 mA, 38 mS
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 10000 
  • IDSS Max (µA): 32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10 
  • Crss Max (pF): 2.9 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site