NSVJ3557SA3: N-Channel JFET, 15V, 10 to 32mA, 35mS

Description: The NSVJ3557SA3 is a Single N-Channel Junction FET...
  • The NSVJ3557SA3 is a Single N-Channel Junction FET featuring Low Noise Amplification (LNA) suitable for automotive antenna applications. This device features high forward transfer admittance with low noise characteristics and provides high ESD immunity in comparison to current JFETs. This device is AEC-Q101 qualified and PPAP capable, making it suitable for automotive applications.
  • Features
  • Pb-Free and RoHS compliance - Environmental Consideration
  • Small Package : 2.9 x 2.5 x 1.1 mm - This Small Package Enables Sets to be Smaller and Thinner
  • Large forward transfer admittance and low noise figure - Enabling the reception of radio waves in the small
  • High power dissipation - Easy to design because of the voltage margin
  • Small Ciss
  • AEC-Q101 qualified and PPAP capable
  • Applications
  • AM Tuner RF Amplifier
  • Low Noise Amplifier
  • End Products
  • Audio System for Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVJ3557SA3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: N-Channel JFET, 15V, 10 to 32mA, 35mS
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 10000 
  • IDSS Max (µA): 32000 
  • V(BR)GSS Min (V): 15 
  • Ciss Max (pF): 10 
  • Crss Max (pF): 2.9 
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site