NSVJ3910SB3: N-Channel JFET, -25 V, 20 to 40 mA, 40 mS

Description: The NSVJ3910SB3 is a Single N-Channel Junction FET...
  • The NSVJ3910SB3 is a Single N-Channel Junction FET featuring Low Noise Amplification (LNA) suitable for automotive antenna applications. This device features high forward transfer admittance with low noise characteristics and provides high ESD immunity in comparison to current JFETs. This device is AEC-Q101 qualified and PPAP capable, making it suitable for automotive applications.
  • Features
  • High Forward Transfer Admittance - Enabling the Reception of Radio Waves in the Small
  • High Breakdown Voltage - Easy to Design
  • Pb-Free and RoHS compliance - Environmental Consideration
  • Low Input Capacitance - High Gain
  • Small Package CPH3 (2.9 mm x 2.8 mm x 0.9 mmt) - Small and Sim Applied Set
  • Low Noise Figure
  • AEC-Q101 qualified and PPAP capable
  • Applications
  • Low Noise Amplifier
  • End Products
  • Automotive AM Radio
  • Automotive FM Radio
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVJ3910SB3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: N-Channel JFET, -25 V, 20 to 40 mA, 40 mS
  • Package Type: CPH-3
  • Package Case Outline: 318BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 20000 
  • IDSS Max (µA): 40000 
  • V(BR)GSS Min (V): 25 
  • Ciss Max (pF):
  • Crss Max (pF): 2.3 
  • Package Type: CPH-3 
  • ON Semiconductor Full Web Site