NSVP249SDSF3: RF Diode, Dual Series PIN for VHF, UHF and AGC

Description: This PIN diode is designed to realize compact and ...
  • This PIN diode is designed to realize compact and efficient designs. Two PIN diodes are incorporated in one SC-70 package. The use of dual PIN diodes can reduce both system cost and board space. This PIN diode is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • AEC-Q101 qualified and PPAP capable - Suitable for Automotive Applications
  • Pb-Free, Halogen Free and RoHS Compliance - Environmental Consideration
  • Series connection of 2 elements in a small-size package - Improving the mounting efficiency greatly.
  • MCP3 package is pin-compatible with SC-70 - Substitution from SC-70 is possible
  • Small Interterminal Capacitance (C = 0.23 pF typ) - Suitable for Level detector
  • Small Forward Series Resistance (rs = 4.5 Ω max) - Suitable for UHF band
  • Applications
  • Auto Gain Control for Automotive Radio Antenna
  • End Products
  • Automotive Antenna
  • Automotive Radio Tuner
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVP249SDSF3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: RF Diode, Dual Series PIN for VHF, UHF and AGC
  • Package Type: SC-70 / MCP3
  • Package Case Outline: 419AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Type: PIN 
  • Configuration: Dual Series 
  • VR Min (V): 50 
  • VF Max (V): 0.92 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.05 
  • Cj (pF): 0.23 
  • RS Max (Ω): 4.5 
  • Package Type: SC-70 / MCP3 
  • ON Semiconductor Full Web Site