NSVR201MX: Schottky Barrier Diode for Mixer and Detector

Description: NSVR201MX is a RF schottky barrire diode with X2DF...
  • NSVR201MX is a RF schottky barrire diode with X2DFN2 package. It is device is suitable for mixer application of high frequency. Low forward voltage and low capacitance is enable use at high frequency such as submillimeter wave. The assumed application is an collision detection radar and doppler radar . X2DFN2 package size is 1.0x0.6x0.4mm. It is smallest level in the market. It contribute for downsizing PCB board. AEC-Q101 qualified and PPAP capable suitable for automotive applications.
  • Features
  • Less Parasitic Components - Realize the low signal loss
  • Small Interterminal Capacitance - Available for the high frequency application.
  • Small Forward Voltage - Available for the high frequency application.
  • Small-sized Package - Contribute to the downsizing of the PCB board
  • AEC-Q101 qualified and PPAP capable - High quality
  • Pb-Free and RoHS compliance
  • Applications
  • Microwave and Milliwave Mixer for ADAS
  • Microwave and Milliwave Detector for ADAS
  • End Products
  • Automotive Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVR201MXT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode for Mixer and Detector
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Type: RF-SBD 
  • Configuration: Single 
  • VR Min (V):
  • VF Max (V): 0.32 
  • IR Max (µA):  
  • IF Max (A): 0.05 
  • Cj (pF): 0.15 
  • RS Max (Ω): 18 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site