NSVR351SDSA3: Schottky Barrier Diode for Mixer and Detector

Description: This schottky barrier diode is designed to realize...
  • This schottky barrier diode is designed to realize compact and efficient designs. Two schottky barrier diodes are incorporated in one SC-59 package. The use of dual schottky barrier diodes can reduce both system cost and board space. This schottky barrier diode is AEC-Q101 qualified and PPAP capable for automotive applications.
  • Features
  • Pb-Free, Halogen Free and RoHS compliance - Environmental Consideration
  • AEC-Q101 qualified and PPAP capable - Suitable for Automotive Applications
  • Series Connection of 2 Elements in a Small-Sized Package - Improving the mounting efficiency greatly.
  • Small Interterminal Capacitance (C = 0.69 pF typ) and Small Forward Voltage (VF = 0.23 V max) - Effective for improvement of the detectivity.
  • Applications
  • Level Detector for Automotive radio antenna
  • End Products
  • Car Radio Tuner
  • Technical Documentation & Design Resources
    Availability and Samples
    NSVR351SDSA3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode for Mixer and Detector
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • Specifications
  • Type: RF-SBD 
  • Configuration: Dual Series 
  • VR Min (V):
  • VF Max (V): 0.23 
  • IR Max (µA): 25 
  • IF Max (A): 0.03 
  • Cj (pF): 0.69 
  • RS Max (Ω):  
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site