NTMD4840N: Dual N-Channel Power MOSFET 30V, 7.5A, 24mΩ

Description: Power MOSFET 30 V, 7 A, Dual N-Channel, SOIC-8...
  • Power MOSFET 30 V, 7 A, Dual N-Channel, SOIC-8
  • Features
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • Dual SOIC-8 Surface Mount Package Saves Board Space
  • This is a Pb-Free Device
  • Applications
  • Disk Drives
  • DC-DC Converters
  • Printers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTMD4840NR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual N-Channel Power MOSFET 30V, 7.5A, 24mΩ
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 30 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 7.5 
  • PD Max (W): 1.14 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): Q1=Q2=36 
  • RDS(on) Max @ VGS = 10 V (mΩ): Q1=Q2=24 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 4.8 
  • Ciss Typ (pF): 520 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site