NTMFD5C470NL: Dual N-Channel Power MOSFET 40V, 36A, 11.5mΩ

Description: Industrial Power MOSFET in a 5x6 mm flat lead pack...
  • Industrial Power MOSFET in a 5x6 mm flat lead package designed for compact and efficient designs and including high thermal performance.
  • Features
  • Low on resistance - Minimal conduction losses
  • High current capability - Robust load performance
  • 100% avalanche tested - Safeguard against voltage overstress failures
  • Pb-Free - RoHS Compliant
  • Small fooprint (5x6 mm) - Compact Design
  • Applications
  • Motor Control
  • Synchronous Rectification
  • Power Switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Battery Management and Protection
  • End Products
  • Power Supplies
  • Power Tools
  • Rotary Drones
  • Battery Packs and ESS
  • Technical Documentation & Design Resources
    Availability and Samples
    NTMFD5C470NLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual N-Channel Power MOSFET 40V, 36A, 11.5mΩ
  • Package Type: SO-8FL Dual / DFN-8
  • Package Case Outline: 506BT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Dual 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): 20 
  • VGS(th) Max (V): 2.2 
  • ID Max (A): 36 
  • PD Max (W): 24 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 17.8 
  • RDS(on) Max @ VGS = 10 V (mΩ): 11.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC):
  • Ciss Typ (pF): 590 
  • Package Type: SO-8FL Dual / DFN-8 
  • ON Semiconductor Full Web Site