NTMFS5C645N: Single N-Channel Power Mosfet 60V, 94A, 4.5mΩ

Description: Commercial Power Mosfet in a 5x6mm flat lead packa...
  • Commercial Power Mosfet in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.
  • Features
  • Small footprint (5x6mm) - Compact Design
  • Low Rds(on) - Minimize Conduction Losses
  • Low Qg and Capacitance - Minimize Driver Losses
  • RoHS Compliant
  • Applications
  • Motor Control
  • Synchronous Rectifier
  • Power Switches (high Side Driver, Low side Driver, H-Bridges etc.)
  • End Products
  • Switching Power Supplies
  • Power Tools
  • Solar Inverters
  • Battery Management
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTMFS5C645NT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel Power Mosfet 60V, 94A, 4.5mΩ
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 94 
  • PD Max (W): 3.7 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 4.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 20.4 
  • Ciss Typ (pF): 1510 
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site