NTMFS6H801N: Single N-Channel Power MOSFET 80V, 153A, 2.8mΩ

Description: Commercial Power MOSFET in a 5x6mm flat lead packa...
  • Commercial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.
  • Features
  • Small Footprint (5x6 mm) - Compact Design
  • Low RDS(on) - Minimize Conduction Losses
  • Low QG and Capacitance - Minimize Driver Losses
  • RoHS Compliant
  • Applications
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • 48V systems
  • Battery management and protection
  • End Products
  • Motor Control
  • DC/DC converter
  • Load Switch
  • Synchronous Rectification
  • Battery Packs and ESS
  • Technical Documentation & Design Resources
    Availability and Samples
    NTMFS6H801NT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 80V, 153A, 2.8mΩ
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 80 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 203 
  • PD Max (W): 3.8 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 2.1 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 85 
  • Ciss Typ (pF): 5530 
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site