NTSAF5100: TRENCH SCHOTTKY RECTIFIER, LOW VF 100V, 5A

Description: The NTSAF5100 is Low Forward Voltage Trench-based ...
  • The NTSAF5100 is Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • LED Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    NTSAF5100T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: TRENCH SCHOTTKY RECTIFIER, LOW VF 100V, 5A
  • Package Type: SMA-FL
  • Package Case Outline: 403AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.69 
  • IRM Max (µA): 25 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF): 54.4 
  • Package Type: SMA-FL 
  • ON Semiconductor Full Web Site