NTSB40200CTG: Trench Schottky Rectifier 40A 200V

Description: The NTSB40200CTG is our new Dual 40A 200V Very Low...
  • The NTSB40200CTG is our new Dual 40A 200V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These Devices are Pb−Free and Halogen Free/BFR Free
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NTSB40200CTG
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Trench Schottky Rectifier 40A 200V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • NTSB40200CTT4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier 40A 200V
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Type: Schottky 
  • IO(rec) Max (A): 20 
  • trr Max (ns):
  • VRRM Max (V): 200 
  • VFM Max (V): 1.45 
  • IFSM Max (A): 250 
  • IR Max (mA): 0.1 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site