NTSM260E: Trench Schottky Rectifier Very Low Leakage 2A, 60V

Description: The NRVTSM260 is our new 2A 60V Very Low Leakage T...
  • The NRVTSM260 is our new 2A 60V Very Low Leakage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.
  • Features
  • Low Profile − Maximum Height of 1.1 mm
  • Small Footprint − Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Adapters & Flat Panel Displays
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTSM260ET1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage 2A, 60V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NRVTSM260ET3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier Very Low Leakage 2A, 60V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.65 
  • IRM Max (µA): 12 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site