NTST30100SG: Schottky Rectifier, Low Forward Voltage, 30 A, 100 V

Description: The NTST30100SG is our new 30A 100V Very Low Forwa...
  • The NTST30100SG is our new 30A 100V Very Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
  • Features
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • This is a PbFree Device


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets Flammability Rating UL 940 @ 0.125 in
  • Weight (Approximately): 1.9 grams
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Maximum for 10 sec
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NTSB30100S-1G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Rectifier, Low Forward Voltage, 30 A, 100 V
  • Package Type: I2PAK-3
  • Package Case Outline: 418D
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • NTST30100SG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Rectifier, Low Forward Voltage, 30 A, 100 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:2,050
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.95 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 250 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: I2PAK-3  TO-220-3 
  • ON Semiconductor Full Web Site