NUD4011: LED Driver, Low Current

Description: The Constant Current Regulator & LED Driver is des...
  • The Constant Current Regulator & LED Driver is designed to replace discrete solutions for driving LEDs in AC/DC high voltage applications (up to 200 V). An external resistor allows the circuit designer to set the drive current for different LED arrays. This discrete integration technology eliminates individual components by combining them into a single package, which results in a significant reduction of both system cost and board space. This Constant Current Regulator & LED Driver is a small surface mount package SO-8.
  • Features
  • Supplies Constant LED Current for Varying Input Voltages.
  • External Resistor Allows Designer to Set Current - up to 70 mA.
  • Applications
  • Portables: For Battery Back-up Applications and Simple Ni-CAD Battery Charging.
  • Industrial: General Lighting Applications and Small Appliances.
  • Automotive: Tail Lights, Directional Lights, Back-up Light, and Dome Light.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUD4011DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Low Current
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • ON Semiconductor:70,000
  • PandS:>10K
  • Packages
    Specifications
  • VI Max (V): 200 
  • IO Max (mA): 70 
  • LEDs in Series, Max #: 100 
  • LEDs in Parallel, Max #: 16 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site