NUP1301: ESD Protection Low Capacitance Rail Clamp

Description: NUP1301ML3T1 is a integrated diode device designed...
  • NUP1301ML3T1 is a integrated diode device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD.
  • Features
  • Low Capacitance
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22
  • Protection for IEC61000-4-2 (Level 4)
  • Ensures Data Line Speed and Integrity
  • Fewer Components and Less Board Space
  • Direct the Transient to Either Positive Side or to the Ground
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • Applications
  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary IC Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • Microcontroller Input Protection
  • Base Stations
  • I2C Bus Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP1301ML3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Low Capacitance Rail Clamp
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:1,689,000
  • PandS:<100
  • SZNUP1301ML3T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Low Capacitance Rail Clamp
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:612,000
  • NUP1301ML3T1
  • Status: Obsolete
  • Compliance: 
  • Description: ESD Protection Low Capacitance Rail Clamp
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: T1/E1, T3/E3 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V): 70 
  • VRWM Max (V): 70 
  • IR Max (µA): 2.5 
  • PPK Max (W):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site