NUP2105: CAN Bus Protector, Dual Line

Description: This dual bi-directional is designed for applicati...
  • This dual bi-directional is designed for applications requiring voltage protection capability. It is intended for use in overvoltage and ESD sensistive equipment. This device features a dual junction common cathode configuration designed to protect two independent lines.
  • Features
  • SOT-23 pacakage allows two separate bi-directional configurations
  • 350 W Peak Power Dissipation per line (8x20 us waveform)
  • Low reverse leakage current (< 100 nA)
  • IEC-61000-4-2: Level 4 Compatible.
  • IEC-61000-4-4: 5/50 ns 50 A Max.
  • IEC-61000-4-5: 8.0 A (8x20 us)
  • Applications
  • Automotive CAN Bus Line Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP2105LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CAN Bus Protector, Dual Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>500K
  • Newark:>10K
  • Newark:>10K
  • ON Semiconductor:84,000
  • PandS:>10K
  • SZNUP2105LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CAN Bus Protector, Dual Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • SZNUP2105LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CAN Bus Protector, Dual Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NUP2105LT1
  • Status: Obsolete
  • Compliance: 
  • Description: CAN Bus Protector, Dual Line
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: CAN 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 30 
  • V(BR) Min (V): 26.2 
  • VRWM Max (V): 22 
  • IR Max (µA): 0.1 
  • PPK Max (W): 350 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site