NUP2114: ESD Protection Array

Description: The NUP2114 surge suppressor is designed to protec...
  • The NUP2114 surge suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 high speed applications.
  • Features
  • Low Capacitance 0.8 pF
  • AECQ101 Qualified and PPAP Capable SNUP2114
  • Low Clamping Voltage
  • Stand Off Voltage: 5 V
  • Low Leakage
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model
    and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards:
    IEC 6100042 Level 4 ESD Protection
  • UL Flammability Rating of 94 V0
  • This is a PbFree Device
  • S prefix for automotive and other applications requiring unique site and control change requirements
  • Applications
  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • MP3, Gigabit Ethernet, Notebook Computers, Digital Video Interface (DVI) and HDMI.
  • Monitors and Flat Panel Displays
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP2114UCMR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NUP2114UPXV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • SNUP2114UCMR6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Interface: DVI  HDMI 1.2  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: TSOP-6  SOT-553 
  • ON Semiconductor Full Web Site