NUP2115L: ESD protection for FlexRay transceiver

Description: The SZ/NUP2115L has been designed to protect the F...
  • The SZ/NUP2115L has been designed to protect the FlexRay tranceiver from ESD and other harmful surge events. This device provides bidirectional protection for each data line with a single compact SOT-23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP2115LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD protection for FlexRay transceiver
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:33,000
  • NUP2115LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD protection for FlexRay transceiver
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:60,000
  • SZNUP2115LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD protection for FlexRay transceiver
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • SZNUP2115LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD protection for FlexRay transceiver
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • Interface: Flexray 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 10 
  • V(BR) Min (V): 26.2 
  • VRWM Max (V): 24 
  • IR Max (µA): 0.1 
  • PPK Max (W): 200 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site