NUP2125: Dual Line CAN/CAN-FD Bus Protection

Description: The SZ/NUP2125 has been designed to protect the CA...
  • The SZ/NUP2125 has been designed to protect the CAN transceiver from ESD and other harmful surge events. This devices provides bidirectional protection for each data line with a single compact SC-70(SOT-23) package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements
  • Features
  • 200W Peak Power Dissipation per Line (8/20us waveform)
  • Diode Capacitance Matching
  • Low Reverse Leakage Current (<100nA)
  • IEC Compatibility: IEC61000-4-2 (ESD): Level 4
  • IEC Compatibility: IEC61000-4-4 (EFT): 50A (5/50ns)
  • IEC Compatibility: IECT61000-4-5 (Lightning) 3.0A (8/20us)
  • ISO7637 Non repetitive EMI Surge Pulse 2, 8.0A (1/50us)
  • ISO7637 Repetitive EFT EMI Surge Pulses, 50A (5/50us)
  • AEC-Q101 Qualified and PPAP Capable
  • Pb-Free Devices
  • Applications
  • Automotive Networks: CAN / CAN-FD
  • Automotive Networks: Low and High Speed CAN
  • Automotive Networks: Fault Tolerant CAN
  • Technical Documentation & Design Resources
    Availability and Samples
    NUP2125WTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Line CAN/CAN-FD Bus Protection, Dual Line CAN Bus Protection
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:75,000
  • NUP2125WTT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Line CAN/CAN-FD Bus Protection, Dual Line CAN Bus Protection
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SZNUP2125WTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Line CAN/CAN-FD Bus Protection, Dual Line CAN Bus Protection
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • SZNUP2125WTT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Line CAN/CAN-FD Bus Protection, Dual Line CAN Bus Protection
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:40,000
  • Specifications
  • Interface: CAN-FD  CAN 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 10 
  • V(BR) Min (V): 26.2 
  • VRWM Max (V): 24 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site