NUP3112UPMUTAG: Surge protector, Quad, Ultra Low Capacitance

Description: The three-line voltage/surge array is designed to ...
  • The three-line voltage/surge array is designed to protect voltage-sensitive components that require ultra-low capacitance from ESD and surge events. This device features a common anode design which protects three independent high speed data lines and a Vcc power line in a single six-lead UDFN low profile package. Excellent clamping capability, low capacitance, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 high speed.
  • Features
  • Low Profile of 0.50mm - For Ultra Slim Design
  • Low Capacitance Data Lines (0.7 pF Typical)
  • Protects up to Three Data Lines Plus a Vcc Pin
  • UDFN Package, 1.6 x 1.6mm
  • ESD Rating: IEC61000-4-2: Level 4 Contact (14 kV)
  • Vcc Pin = 15V Protection
  • D1, D2, and D3 Pins = 5.2V Minimum Protection
  • This is a Pb-Free Device
  • Applications
  • USB 2.0 High-Speed Interface
  • SIM Card Protection
  • End Products
  • Cell Phones
  • MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP3112UPMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge protector, Quad, Ultra Low Capacitance
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • PandS:>1K
  • SZNUP3112UPMUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Surge protector, Quad, Ultra Low Capacitance
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.9 
  • V(BR) Min (V): 5.2 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site