NUP4004M5: Surge Suppressor, 5-Pin, Bi-Directional, Quad

Description: This 5-Pin bi-directional surge suppressor array i...
  • This 5-Pin bi-directional surge suppressor array is designed for applications requiring surge protection capability. It is intended for use in transient voltage and ESD sensitive equipment such as computers, printers, cell phones, medical equipment, and other applications. Its integrated design provides bi-directional protection for four separate lines using a single TSOP-5 package. This device is ideal for situations where board space is a premium.
  • Features
  • Bi-Directional Protection for Four Lines in a Sinlge TSOP-5 Package - Board space savings and reduced component count
  • Low Leakage Current - Preserves battery life
  • Low Capacitance - Allows for protection of higher speed datalines
  • Provides ESD Protection for IEC61000-4-2, 15kV (Air) and 8 kV (Contact) - Protects against harsh ESD pulses
  • Provides ESD Protection fpr JEDEC Stnadards JESD22, Machine Model = Class C and Human Body Model = 3B
  • This is a Pb-Free Device
  • Applications
  • LCD, Plasma TV Video Lines
  • Other Telephone Sets
  • End Products
  • Computers, Printers, Set-Top Boxes, Medical Equipment, and Cell Phones
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4004M5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Suppressor, 5-Pin, Bi-Directional, Quad
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Newark:<1K
  • ON Semiconductor:6,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 23 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site