NUP4060AXV6T1G: Surge Suppressor Array

Description: This 4-line surge suppressor array is designed for...
  • This 4-line surge suppressor array is designed for an application requiring surge protection capability. It is intended for use in surge and ESD sensitive equipment such as cell phones, portables, computers, printers and other applications. This device features a common cathode design which protects four independent lines in a single SOT-563 package.
  • Features
  • Protects up to 4 Lines in a Single SOT-563 Package
  • ESD Rating: IEC61000-4-2: Level 4, Contact (8 kV), Air (15 kV)
  • Human Body Model (HMB); Class 3B, Machine Model (MM); 400V
  • VCC Pin = 16 V Protection, D1, D2, and D3 Pins =6.8 V Protection
  • Low Capacitance (< 7 pF @ 3 V) for D1, D2, and D3
  • This is a Pb-Free Device
  • Applications
  • USB Interface
  • SIM Card Protection
  • End Products
  • Hand Held Portables
  • Notebooks, Desktops, Servers
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NUP4060AXV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Suppressor Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:60,000
  • PandS:<1K
  • SZNUP4060AXV6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Surge Suppressor Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 10 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W): 20 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site