NUP4103: ESD Protection Array, 4-Channel

Description: This integrated ESD device is
designed for app...
  • This integrated ESD device is
    designed for applications requiring surge protection. It is intended for use in sensitive portable equipment, and other applications. Its integrated design provides very effective and reliable protection for four (4) separate lines using only one package. These devices are ideal for situations where board space is a premium.
  • Features
  • Unidirectional, Quad ESD Protection
  • Ultra-small Flip Chip Packaging (0.95 mm x 1.33 mm)
  • Exceeds IEC61000-4-2 (Level 4) Requirements
  • Maximum Leakage Current of 100 nA at 3.3 V
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4103FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Array, 4-Channel, 4 Channel ESD Array
  • Package Type: Flip-Chip CSP-5
  • Package Case Outline: 766AB
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • NUP4103FCT1
  • Status: Last Shipments
  • Compliance: 
  • Description: ESD Protection Array, 4-Channel, 4 Channel ESD Array
  • Package Type: Flip-Chip CSP-5
  • Package Case Outline: 766AB
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 30 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: Flip-Chip CSP-5 
  • ON Semiconductor Full Web Site