NUP4106: Transient Voltage Suppressor, Low Capacitance, for High Speed Data Interfaces

Description: The NUP4106 transient voltage suppressor is design...
  • The NUP4106 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD and lightning.
  • Features
  • Peak Power - 500W 8x20uS - Capable of protecting against high energy transient events
  • ESD Rating:IEC61000-4-2 (ESD) 15kV (air) 8kV (contact) - Protects to IEC61000-4-2 level 4
  • This is a Pb-Free Device
  • Applications
  • T1/E1 Secondary Protection
  • T3/E3 Secondary Protection
  • High Speed Data Lines
  • End Products
  • Networking
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4106DR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Transient Voltage Suppressor, Low Capacitance, for High Speed Data Interfaces
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • PandS:>1K
  • Specifications
  • Interface: T1/E1, T3/E3 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 15 
  • V(BR) Min (V):
  • VRWM Max (V): 3.3 
  • IR Max (µA):
  • PPK Max (W): 500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site