NUP4114: Sub-1.0 pF ESD Array

Description: The NUP4114 ESD protector is designed to protect h...
  • The NUP4114 ESD protector is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.
  • Features
  • Low Clamping Voltage
  • Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
  • Low Body Height: 0.043 (1.10 mm)
  • Standoff Voltage: 5.5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree and are RoHS Compliant
  • AECQ101 Qualified and PPAP Capable for SZNUP4114
  • Meets UL 94 V-0
  • SZ prefix for automotive and other applications requiring unique site and control change requirements
  • Applications
  • LVDS
  • USB 2.0
  • HDMI
  • Display Port
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4114HMR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>50K
  • Newark:>1K
  • Wpi:>10K
  • NUP4114UCLW1T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • NUP4114UCW1T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>10K
  • PandS:<1K
  • NUP4114UPXV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • NUP4114UPXV6T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • SZNUP4114HMR6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • SZNUP4114UCLW1T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Sub-1.0 pF ESD Array
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Interface: DVI  HDMI 1.2  HDMI 1.3/1.4  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 0.6 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: TSOP-6  SC-88-6 / SC-70-6 / SOT-363-6  SOT-563 
  • ON Semiconductor Full Web Site