NUP412V: Low Capacitance 12 V Array for ESD Protection

Description: This integrated ESD protector device is designed f...
  • This integrated ESD protector device is designed for applications requiring ESD and surge protection. It is intended to be used in sensitive equipment such as wireless headsets, PDAs, digital cameras, computers, printers, communication systems, and other applications. This integrated design provides very effective and reliable protection for four separate lines using only one package. This device is ideal for situations where board space is at a premium.
  • Features
  • ESD Protection: IEC61000-4-2: Level 4 - Provides Protection for ESD Industry Standards: IEC61000, HBM
  • Four Seperate Unidirectional Configurations for Protection - Protects Four Lines Against Transient Voltage Conditions
  • Low Leakage Current < 1 µA @ 9 V - Minimize Power Consumption of the System
  • Small SOT-953 SMT Package - Minimize PCB Board Space
  • Low Capacitance
  • These are Pb-Free Devices
  • Applications
  • Cellular and Portable Electronics
  • Serial and Parallel Ports
  • Microprocessor Based Equipment
  • Notebooks, Desktops, Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP412VP5T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance 12 V Array for ESD Protection
  • Package Type: SOT-953
  • Package Case Outline: 527AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:224,000
  • Wpi:>10K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 11.4 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 65 
  • Package Type: SOT-953 
  • ON Semiconductor Full Web Site