NUP4201: ESD / Surge Protector

Description: The NUP4201DR2 transient voltage suppressor is des...
  • The NUP4201DR2 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
  • Features
  • SO-8 Package
  • Peak Power - 500 Watts 8 x 20 µS
  • UL Flammability Rating of 94V-0
  • ESD Rating:
    IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact)
    IEC 61000-4-4 (EFT) 40 A (5/50 ns)
    IEC 61000-4-5 (lightning) 23 (8/20 ?s)
  • Pb-Free Package is Available
  • Applications
  • High Speed Communication Line Protection
  • USB Power and Data Line Protection
  • Video Line Protection
  • Base Stations
  • HDSL, IDSL Secondary IC Side Protection
  • Microcontroller Input Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4201DR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: ESD / Surge Protector
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Newark:<100
  • NUP4201DR2
  • Status: Obsolete
  • Compliance: 
  • Description: ESD / Surge Protector
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 10 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 10 
  • PPK Max (W): 500 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site