NUP4202W1: Surge Protector, Low Capacitance, for High Speed Data Lines

Description: The NUP4202W1 surge protector is designed to prote...
  • The NUP4202W1 surge protector is designed to protect high speed data lines from ESD, EFT, and lightning.
  • Features
  • Low Capacitance (3 pF Maximum Between I/O Lines)
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards: IEC61000-4-2 (ESD) 15 kV (air) 8 kV (contact), IEC61000-4-4 (EFT) 40 A (5/50 ns), IEC61000-4-5 (Lightning) 23 A (8/20 µs)
  • UL Flammabiltiy Rating of 94 V-0
  • This is a Pb-Free Device
  • Applications
  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI) and HDMI
  • Monitors and Flat Panel Displays
  • MP3
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4202W1T2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Surge Protector, Low Capacitance, for High Speed Data Lines
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Interface: HDMI 1.2  USB 2.0  DVI 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 500 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site