NUP4304MR6: Low Capacitance Diode Array for ESD Protection

Description: NUP4304MR6 is a micro-integrated device designed t...
  • NUP4304MR6 is a micro-integrated device designed to provide protection for sensitive components from possible harmful electrical transients; for example, ESD (electrostatic discharge).
  • Features
  • Low Capacitance (1.5 pF Maximum between I/O Lines)
  • Single Package Integration Design
  • Provides ESD Protection for JEDEC Standards JESD22: Machine Model = Class C, Human Body Model = Class 3B
  • Protection for IEC61000-4-2 (Level 4): 8.0 kV (Contact) and 15 kV (Air)
  • Ensures Data Line Speed and Integrity
  • Fewer Components and Less Board Space
  • Direct the Transient to either Positive Side or to Ground
  • Applications
  • USB 1.1 and 2.0 Data Line Protection
  • T1/E1 Secondary IC Protection
  • T3/E3 Secondary IC Protection
  • HDSL, IDSL Secondary IC Protection
  • Video Line Protection
  • Microcontroller Input Protection
  • Base Stations
  • I2C Bus Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP4304MR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Diode Array for ESD Protection
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>10K
  • SZNUP4304MR6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance Diode Array for ESD Protection
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NUP4304MR6T1
  • Status: Obsolete
  • Compliance: 
  • Description: Low Capacitance Diode Array for ESD Protection
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 1.5 
  • V(BR) Min (V): 70 
  • VRWM Max (V): 2.5 
  • IR Max (µA): 2.5 
  • PPK Max (W):
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site