NUP5150: Surge Protector Array

Description: This 5-line surge protector array is designed for ...
  • This 5-line surge protector array is designed for applications requiring ESD and surge protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as cell phones, portables, computers, printers and other applications. This device features a monolithic common anode design which protects five independent lines in a single UDFN package. This device is ideal for situations where board space is at a premium.
  • Features
  • Protects up to 5 Lines in a Single UDFN Package - Board space savings and reduced component count
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model - Protects against harsh ESD pulses
  • Applications
  • Hand Held Portable Applications
  • Serial and Parallel Ports
  • End Products
  • Notebooks, Desktops, Servers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP5150MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Protector Array
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 15 
  • V(BR) Min (V): 6.2 
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site