NUP8011: Surge Protector, Low Clamping Voltage

Description: This surge protector is designed for applications...
  • This surge protector is designed for applications requiring ESD and surge protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, and other applications. Its integrated design provides very effective and reliable protection for eight separate lines using only one package. These devices are ideal for situation where board space is at a premium.
  • Features
  • Low Capacitance - Protects the Line Against Transient Voltage Conditions
  • Low Leakage Current < 1µA @ 4.3V - Minimize Power Consumption of the System
  • ESD Ratings: IEC61000-4-2, 8kV (Contact) Machine Model = Class C, 400V Human Body Model = Class 3B, 8kV - Provides Protection for ESD Industry Standards: IEC 61000, HBM
  • UDFN Package, 1.2 x 1.8 mm - Minimize PCB Board Space
  • Moisture Sensitivity Level 1
  • This is a PB-Free Device
  • This is a PB-Free Device
  • Applications
  • ESD Protection for Data Lines
  • Wireless Phones
  • Handheld Products
  • Notebook Computers
  • LCD Displays
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NUP8011MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Protector, Low Clamping Voltage
  • Package Type: UDFN-8
  • Package Case Outline: 517AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:27,000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 14 
  • V(BR) Min (V): 6.47 
  • VRWM Max (V): 4.3 
  • IR Max (µA):
  • PPK Max (W): 0.38 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site