NV24C32WF: EEPROM Serial 32-Kb I2C - Automotive Grade

Description: The NV24C32WF is a EEPROM Serial 32-Kb I2
  • The NV24C32WF is a EEPROM Serial 32-Kb I2C - Automotive Grade devices, internally organized as 4096 words of 8 bits each in a small-footprint Wettable Flank UDNF-8 package.

    It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.

    External address pins make it possible to address up to eight NV24C32WF devices on the same bus.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application.
  • This Device is Pb-Free, Halogen Free/BFR Free, and RoHS Compliant - Space-Efficient Packaging
  • Wettable Flank UDFN Package Supports Auto-Optical Inspection - Space-Efficient Packaging
  • 2.5V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range.
  • Supports Standard and Fast I2C Protocol
  • 32-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • NV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs(SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Applications
  • Door module
  • Seat control unit
  • Wiper module
  • Immobilizer unit
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Body computer & energy management unit
  • Technical Documentation & Design Resources
    Availability and Samples
    NV24C32MUW3VTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 32-Kb I2C - Automotive Grade
  • Package Type: UDFN-8
  • Package Case Outline: 517DH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: CMOS 
  • Density: 32 kb 
  • Organization: 4k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site