NV25M01: 1 Mb SPI Serial CMOS EEPROM - Automotive Grade

Description: The NV25M01 is a 1M-bit Serial CMOS EEPROM device ...
  • The NV25M01 is a 1M-bit Serial CMOS EEPROM device internally organized as 128Kx8 bits. This features a 256-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the NV25M01 device. The device features software and hardware write protection, including partial as well as full array protection.

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Automotive Temperature Grade 2 (-40°C to +105°C) - Allows the use in safety critical application
  • 8 lead SOIC and TSSOP Packages - Space-Efficient Packaging
  • 1.8 V to 5.5 V Supply Voltage Range
  • 15 MHz SPI Compatible
  • SPI Modes (0,0) & (1,1)
  • 256-byte Page Write Buffer
  • Additional Identification Page with Permanent Write Protection
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection
    - Protect ¼, ½ or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • This Device is PbFree, Halogen Free/BFR Free and is RoHS Compliant
  • Applications
  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Airbag
  • Technical Documentation & Design Resources
    Availability and Samples
    NV25M01DTUTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1 Mb SPI Serial CMOS EEPROM - Automotive Grade, 1 Mb SPI Serial CMOS EEPROM TSSOP-8
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:9,000
  • NV25M01DWUTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1 Mb SPI Serial CMOS EEPROM - Automotive Grade, 1 Mb SPI Serial CMOS EEPROM SOIC-8
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Serial 
  • Density: 1 Mb 
  • Organization: 128k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 15000 
  • tACC Max ns: 75 
  • VCC Min (V): 1.8 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 105 
  • Package Type: TSSOP-8  SOIC-8 
  • ON Semiconductor Full Web Site