NV93C76WF: EEPROM Serial 8-Kb Microwire - Automotive Grade, Wettable Flank UDFN Package

Description: The NV93C76WF is an Automotive Grade, 8-Kb Microwi...
  • The NV93C76WF is an Automotive Grade, 8-Kb Microwire Serial EEPROM memory device which is configured as either registers of 16 bits (ORG pin at VCC) or registers of 8 bits (ORG pin at GND) in a Wettable Flank UDFN Package. Each register can be written (or read) serially by using the DI (or DO) pin. The NV93C76WF features a self-timed internal write with auto-clear. On-chip Power-On Reset circuit protects the internal logic against powering up in the wrong state.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range
  • Wettable Flank UDNF-8 package allows Auto Optical Insepction - Small footprint, AOI
  • High Speed Operation: 2 MHz
  • Selectable x8 or x16 Memory Organization
  • Self-Timed Write Cycle with Auto-Clear
  • Sequential Read
  • Software Write Protection
  • Power-up Inadvertant Write Protection
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Applications
  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Availability and Samples
    NV93C76BMUW3VTBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 8-Kb Microwire - Automotive Grade, Wettable Flank UDFN Package, Wettable Flank UDFN8 Automotive EEPROM 8 Kb Microwire
  • Package Type: UDFN-8
  • Package Case Outline: 517DH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Serial 
  • Density: 8 kb 
  • Organization: 1k x 8 
  • Data Transmission Standard: MicroWire 
  • fcycle Max (kHz): 2000 
  • tACC Max ns: 250 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site