NVD5C460N: Single N-Channel Power MOSFET, 40V, 70A, 4.9mΩ

Description: Automotive Power MOSFET in a DPAK package designed...
  • Automotive Power MOSFET in a DPAK package designed for compact and efficient designs and including high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
  • Features
  • Low on-resistance - Minimal conduction losses
  • High current capability - Robust load performance
  • 100% avalanche energy tested - Voltage overstress safeguard
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
  • Applications
  • Low Side Driver
  • High Side Driver
  • Motor drive
  • End Products
  • Automotive powertrain
  • Automotive HVAC motors
  • ABS pressure pumps
  • Technical Documentation & Design Resources
    Availability and Samples
    NVD5C460NT4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET, 40V, 70A, 4.9mΩ, DPAK 2500 tape and reel
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 40 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 70 
  • PD Max (W): 47 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 4.9 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 26 
  • Ciss Typ (pF): 1600 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site