NVMFS5C677NL: Power MOSFET, Single N-Channel, 60 V, 36 A, 15.0 mΩ

Description: Automotive Power MOSFET in a 5 x 6 mm flat lead pa...
  • Automotive Power MOSFET in a 5 x 6 mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
  • Features
  • Low RDS(on) - Minimize Conduction Losses
  • Low QG and Gate capacitance - Minimize Switching Losses
  • Industry standard 5 x 6 mm package Industry - Compact Design and Standard footprint for direct drop-in
  • Best in-class FOM (RDS(ON) x QG) - Increased efficiency, lower power dissipation
  • NVMFS5C677NLWF − Wettable Flank Option - Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant
  • Applications
  • Reverser Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • End Products
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Technical Documentation & Design Resources
    Availability and Samples
    NVMFS5C677NLT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power MOSFET, Single N-Channel, 60 V, 36 A, 15.0 mΩ
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NVMFS5C677NLWFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Power MOSFET, Single N-Channel, 60 V, 36 A, 15.0 mΩ
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 60 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 35 
  • PD Max (W): 36 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ): 20.4 
  • RDS(on) Max @ VGS = 10 V (mΩ): 14.4 
  • Qg Typ @ VGS = 4.5 V (nC): 4.7 
  • Qg Typ @ VGS = 10 V (nC): 10 
  • Ciss Typ (pF): 640 
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site