NVTFS6H850N: Single N-Channel Power MOSFET 80V, 68A, 9.5mΩ

Description: Automotive Power MOSFET in a 3x3mm flat lead packa...
  • Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
  • Features
  • Small Footprint (3.3 x 3.3 mm) - Compact Design
  • Low On-Resistance - Minimizes Conduction Losses
  • Low Capacitance - Minimize Driver Losses
  • NVTFS6H850NWF − Wettable Flanks Product - Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable - Suitable for Automotive Applications
  • RoHS Compliant
  • Applications
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
  • End Products
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
  • Technical Documentation & Design Resources
    Availability and Samples
    NVTFS6H850NTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 80V, 68A, 9.5mΩ, 1500 / Tape & Reel
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:7,500
  • NVTFS6H850NWFTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single N-Channel Power MOSFET 80V, 68A, 9.5mΩ, 1500 / Tape & Reel. Wettable Flank
  • Package Type: WDFN-8 / u8FL
  • Package Case Outline: 511AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 80 
  • VGS Max (V): 20 
  • VGS(th) Max (V):
  • ID Max (A): 68 
  • PD Max (W): 3.2 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 9.5 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 19 
  • Ciss Typ (pF): 1140 
  • Package Type: WDFN-8 / u8FL 
  • ON Semiconductor Full Web Site