NZ3F: Zener Diode Voltage Regulator, 800 mW

Description: This series of Zener diodes is packaged in ...
  • This series of Zener diodes is packaged in a SOD−323FL surface mount package that has a power dissipation of 800 mW. They are designed to provide voltage regulation protection and are especially attractive in situations where space is at a premium. They are well suited for applications such as cellular phones, hand held portables, high density PC boards, and automotive.
  • Features
  • Standard Zener Breakdown Voltage Range − 2.4 V to 75 V - Wide Voltage Range Portfolio
  • Steady State Power Rating of 800 mW - High Power Dissipation Small Outline Diode Surface Mount Package
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model - Strong ESD Survivability
  • Applications
  • Voltage Regulation
  • End Products
  • Cellular Phones
  • Handheld Portables
  • High Density PC Boards
  • Automotive Control Units
  • Technical Documentation & Design Resources
    Availability and Samples
    NZ3F10VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 10 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F12VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 12 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F15VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 15 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F18VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 18 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F2V4T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 2.4 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F33VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 33 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F47VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 47 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F4V7T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 4.7 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F5V1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 5.1 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F5V6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 5.6 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F75VT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 75 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NZ3F9V1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 9.1 V
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F10VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 10 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F12VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 12 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F15VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 15 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F18VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 18 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F2V4T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 2.4 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F33VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 33 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F47VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 47 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F4V7T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 4.7 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F5V1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 5.1 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F5V6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 5.6 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F75VT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 75 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SZNZ3F9V1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Diode Voltage Regulator, 800 mW, 9.1 V, Automotive
  • Package Type: SOD-323 FL
  • Package Case Outline: 477AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • VZ Typ (V): 10  12  15  18  2.4  33  47  4.7  5.1  5.6  75  9.1 
  • P Max (W): 0.8 
  • Package Type: SOD-323 FL 
  • ON Semiconductor Full Web Site