NZL6V8AXV3: ESD Protection Common Anode Diodes

Description: These dual monolithic silicon zener diodes are des...
  • These dual monolithic silicon zener diodes are designed for applications requiring ESD protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SC-89 Package Allows Either Two Separate Unidirectional Configurations or a Single Bidirectional Configuration.
  • Standard Zener Breakdown Voltage Ranges.
  • ESD Rating of Class N (exceeding 16 kV) per Human Body model and IEC61000-4-2.
  • Low Leakage, less than 5.0uA.
  • Applications
  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NZL6V8AXV3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Common Anode Diodes
  • Package Type: SC-89-3
  • Package Case Outline: 463C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NZL6V8AXV3T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Common Anode Diodes
  • Package Type: SC-89-3
  • Package Case Outline: 463C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 6.46 
  • VRWM Max (V): 4.5 
  • IR Max (µA):
  • PPK Max (W): 73 
  • Package Type: SC-89-3 
  • ON Semiconductor Full Web Site