NZQA5V6A: Low Capacitance ESD Array

Description: This ESD protector is designed for applications re...
  • This ESD protector is designed for applications requiring ESD and surge protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for four separate lines using only one package. These devices are ideal for situations where board space is a premium.
  • Features
  • ESD Protection: IEC61000 and MIL STD 833
  • Four separate unidirectional configurations for protection
  • Low Leakage Current: < 1 µA @ 3 Volts
  • Power Dissipation: 380 mW
  • Low Capacitance
  • Complies to USB 1.1 Low Speed and High Speed Specifications
  • Pb-Free Packages are Available
  • Applications
  • Instrumentation equipment
  • Serial and Parallel ports
  • Notebooks, Desktops, Servers
  • Cellular and Portable equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NZQA5V6AXV5T1
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NZQA5V6AXV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance ESD Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • SZNZQA5V6AXV5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance ESD Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 11.5 
  • V(BR) Min (V): 5.3 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 20 
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site