NZQA6V8: Transient Voltage Suppressor, Quad Array

Description: This quad monolithic silicon voltage suppressor is...
  • This quad monolithic silicon voltage suppressor is designed for applications requiring tranisient overvoltage protection capabiltiy. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common annode design protects four separate lines using only one package. These devices are ideal for situations where board space is at premium.
  • Features
  • SOT-553 Package Allows Four Separate Unidirectional Configurations - Small Package Size for High Density Applications
  • Low Leakage < 1 uA @ 3 V for NZQA5V6XV5T1G
  • Breakdown Voltage: 5.6 V @ 1 mA
  • ESD Protection Meeting IEC61000-4-2-Level 4
  • These are Pb-Free Devices
  • Applications
  • ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NZQA6V8XV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Transient Voltage Suppressor, Quad Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:152,000
  • PandS:>1K
  • SZQA6V8XV5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Transient Voltage Suppressor, Quad Array
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 70 
  • V(BR) Min (V): 6.46 
  • VRWM Max (V): 4.3 
  • IR Max (µA): 0.1 
  • PPK Max (W): 100 
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site