NZQA6V8A: ESD Protection Diode with Low Clamping Voltage

Description: This integrated transient voltage suppressor devic...
  • This integrated transient voltage suppressor device (TVS) is designed for applications requiring transient overvoltage protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for four separate lines using only one package. These devices are ideal for situations where board space is a premium.
  • Features
  • ESD Protection: IEC61000 and MIL STD 833
  • Four separate unidirectional configurations for protection
  • Low Leakage Current: < 1 µA @ 3 Volts
  • Power Dissipation: 380 mW
  • Low Capacitance
  • Complies to USB 1.1 Low Speed and High Speed Specifications
  • Pb-Free Packages are Available
  • Applications
  • Instrumentation equipment
  • Serial and Parallel ports
  • Notebooks, Desktops, Servers
  • Cellular and Portable equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NZQA6V8AXV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode with Low Clamping Voltage
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:<1K
  • NZQA6V8AXV5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode with Low Clamping Voltage
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:44,000
  • NZQA6V8AXV5T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode with Low Clamping Voltage
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 16000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 9.5 
  • V(BR) Min (V): 6.47 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 20 
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site