P2042A: LCD Panel EMI Reduction IC

Description: The P2042A is a versatile spread spectrum frequenc...
  • The P2042A is a versatile spread spectrum frequency modulator designed specifically for digital flat panel applications. The P2042A reduces electromagnetic interference (EMI) at the clock source, allowing system wide reduction of EMI of down stream clock and data dependent signals. The P2042A allows significant system cost savings by reducing the number of circuit board layers ferrite beads, shielding and other passive components that are traditionally required to pass EMI regulations.
  • Features
  • Generates a low EMI spread spectrum clock of the input frequency
  • Internal loop filter
  • Eight selectable high spread ranges up to 2%
  • SSON# control pin for spread spectrum enable and disable options
  • Applications
  • Digital flat panel
  • End Products
  • Notebook PCs, palm-size PCs
  • Office automation equipments
  • LCD monitors
  • Technical Documentation & Design Resources
    Availability and Samples
    P2042AF-08TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LCD Panel EMI Reduction IC
  • Package Type: TSSOP-8
  • Package Case Outline: 948J-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VDD Typ (V): 3.3 
  • fin Typ (MHz): 30-110 
  • fout Typ (MHz): 30-110 
  • Deviation Type: ±0.23 to ±1.89 
  • Features: SSON/OFF 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: TSSOP-8 
  • ON Semiconductor Full Web Site