P3MS650103H: Peak EMI Reduction Clock Generator, LVCMOS, 1.8 V /2.5 V / 3.3 V

Description: P3MS650103H device is a spread spectrum frequency ...
  • P3MS650103H device is a spread spectrum frequency modulator clock generator with 1.8V/2.5V/3.3V LVCMOS output designed specifically for clock frequencies between 15MHz and 60MHz.P3MS650103H reduces electromagnetic interference (EMI) at the clock source, allowing system wide reduction of EMI of all clock dependent signals.The device allows significant system cost savings by reducing the number of circuit board layers, ferrite beads, and shielding that are traditionally required to pass EMI regulations.
    P3MS650103H goes to power down mode for power save when no clock is present on CLKIN pin.ModOUT goes 'low' in power down mode.
    P3MS650103H operates over -20°C to +85°C and is available in a 4 pin WDFN, (1.2mmX1.0mm) package.
  • Features
  • Peak EMI Reduction Clock Generator with LVCMOS Output
  • Input/Output Clock Frequency Range:
    1.6 V - 2.0 V: 15 MHz - 30 MHz
    2.3 V - 3.6 V: 15 MHz - 60 MHz
  • Frequency Deviation:± 0.45% @ 24 MHz
  • Power Down current less than 1µA
  • 4pin WDFN (1.2mmX1.0mm) Package
  • Output Drive Current:
    1.8 V: 8 mA
    2.5 V/3.3 V: 16 mA
  • Applications
  • P3MS650103H is targeted towards consumer electronic applications
  • End Products
  • mobile Phones, tablets, net books and MIDs
  • Technical Documentation & Design Resources
    Availability and Samples
    P3MS650103H-4CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Peak EMI Reduction Clock Generator, LVCMOS, 1.8 V /2.5 V / 3.3 V
  • Package Type: WDFN-4
  • Package Case Outline: 511BS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • VDD Typ (V): 1.8  2.5  3.3 
  • fin Typ (MHz): 15-30  15-60 
  • fout Typ (MHz): 15-60  15-30 
  • Deviation Type: ±0.45% @ 24MHz 
  • Features: Power Down 
  • TA Min (°C): -20 
  • TA Max (°C): 85 
  • Package Type: WDFN-4 
  • ON Semiconductor Full Web Site